IESNA:LM-63-2002
[TEST]P1295069
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R70W2N902750DE010 E3D1LI_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 3500K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]706
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
626 624.3 618.8 610.1 599.1 588 577.6 569.5 562.2 556.4
551.2 546.9 542.8 538.8 535 530.9 526 520.8 514.4 506.6
497.9 488.3 478.7 469.5 460.5 452.6 447.1 442.8 439.3 435.2
429.4 421 409.1 402.5 393.5 375.8 353.8 329.4 301.9 289.1
271.7 240.7 214 148.2 93.4 50.2 11.9 1.4 0.9 0.9
0.6 0.6 0.6 0.3 0.3 0.3 0.3 0.3 0.3 0
0 0 0
